Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
135107-04-24.00
Bill of material
135107-04-24.00
PN
Part Number
135107-04-24.00
DESC
Description
SMA Right Angle Plug to SMA Straight Jack RG-58 24 in Length 50 Ohms
IMPEDANCE
Impedance
50
LPIM
Low PIM
No
C1SERIES
Connector 1 Series
SMA
C1STYLE
Connector 1 Style
R/A Plug
C1PN
Connector 1 Part Number
132122
C2SERIES
Connector 2 Series
SMA
C2STYLE
Connector 2 Style
Str Jack
C2PN
Connector 2 Part Number
132116
CT
Cable Type
RG-58
CL
Cable Length
24.00 in (610 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models