Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
agru
Description
136 - Dog Bone Type I-A
Bill of material
AGRU_82136169037_Dog Bone Type I-A_with connection to single-pipe_HDPE/HDPE_160/90 SDR33/17
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
136
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Dog Bone Type I-A
EXT_BEZ_2
Description 2
with connection to single-pipe
MATERIAL
Material
HDPE/HDPE
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
Simultaneous-welding
SDR1
33.000
SDR2
S1
mm
S2
mm
L
Dimension L
55.000 mm
D1
mm
D2
mm
T
15.000 mm
T1
15.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models