Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1370050010 - CP DC UPS 24V 20A/10A
Bill of material
Weidmueller 1370050010
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1370050010
MANUTYPEDESC
Manufacturer Type Description
CP DC UPS 24V 20A/10A
DESCSHORT
Short Description
UPS control modules, 24 V DC ± 1 %, 20 A @ 60 °C
DESCLONG
Long Description
The UPS control unit, together with the accompanying battery module and power supply, form a complete DC UPS system with support times in minutes or hours. The modular construction allows for the overall load to be distributed into non-safe and safe load circuits, such that often a smaller UPS can be designed.
GTIN
4050118202335
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
1.139 kg
AAD931
customs tariff number (TARIC)
85371091
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models