您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1390.63.0.02
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Basic through rod
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/basic_through_rod/ecolight_version_02_asmtab.prj},{NB=1390.63.0.02(00)},{DIA=63},{PES=0},{COR=0},{CORX=0},{TYPE=Through-rod},{VG=},{VP=},{VR=},{VB=},{BS=},{SEN=},{SD=NO},{FIX=},{MF=},{XV=0.00},{ACS=},{ACS1=},{PMO=-8.5},{AM=32},{B=45},{BG=18},{E=76},{EE=G 3/8},{G=36.0},{KK=M16x1.5},{KV=24},{KW=8},{L2=29},{L3=5},{L8=121},{MM=20},{PL=18},{PM=4.5},{RT=M8},{SW=17},{TG=56.5},{VA=4},{VBB=51},{VD=4},{VF=16},{W1=1360},{W2=49},{XMIN=87.0},{CDO=20},{PPATH=../basic_through_rod/parts/ecolight_version_02_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Pneumax
Description
139#.Ø.stroke.02 - Push/pull version "02"
Bill of material
1390.63.0.02
DIA
Bore
63
63
PES
Piston type and rod material
Magnetic piston and chromed steel stem
Magnetic piston and stainless steel stem
Non-magnetic piston and chromed steel stem
Magnetic piston and chromed steel stem
Magnetic piston and stainless steel stem
Non-magnetic piston and chromed steel stem
COR
Stroke
CORX
Piston position
TYPE
Type
Through-rod
VG
Gasket
NBR
PUR
FPM
PUR (low temperature)
NBR
PUR
FPM
PUR (low temperature)
VP
Piston material
Acetal resin
Aluminium piston
Acetal resin
Aluminium piston
VR
Rod Wipers
PUR
PUR
VB
Lock stem variant
-
Piston rod lock
-
Piston rod lock
BS
Lock stem
-
-
SD
Distributor support
NO
YES
NO
YES
FIX
Fixing
-
Front flange
Rear flange
Standard feet
Low feet
Front clevis
Intermediate trunnion
Clevis + support
Linear control units
-
Front flange
Rear flange
Standard feet
Low feet
Front clevis
Intermediate trunnion
Clevis + support
Linear control units
MF
Fixing material
-
-
XV
Hinge position
0.00
0.00
mm
ACS
Rod accessories
-
Fork
Fork with clips
Ball joint
Self-aligning joint
-
Fork
Fork with clips
Ball joint
Self-aligning joint
ACS1
Rod accessories
-
Fork
Fork with clips
Ball joint
Self-aligning joint
-
Fork
Fork with clips
Ball joint
Self-aligning joint
WEIGHT
Weight
1360
1360
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求