Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Tecnorm
Description
14_2. Fine Blanking punch - Cutting element
Bill of material
1422.0500.090.0200.010 (0 2 2 0.01 0)
BESTNR
Code-No.
INFO
PDF Info
Online PDF
AF
Approach forms
VS
Twist
F
X2F specify
mm
S
Gradation
mm
D3
Head-Ø -0.25
mm
D2
Shank-Ø m5
mm
H
5 mm
RA1
Radius
mm
RA2
Radius
13 mm
L
Total length +0.5
90 mm
L1
Form length
mm
Enter value for L1
Form length
mm
cm
inch
ft
MAT
Material
HSS (1.3343)
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
HRC
P
Standard Range
mm
Enter value for P
Standard Range
mm
cm
inch
ft
W
Form Range
mm
Enter value for W
Form Range
mm
cm
inch
ft
R
Radius
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models