Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ESYLUX
Description
14 m / SLA - Escape sign light
Bill of material
EN10017513 - SLA EL FLP 3h 14m IR SC SM
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Escape sign light
PRODB
Product description
BS
User interface
IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
mm
B
Width
90 mm
H
Height/Depth
mm
GEW
Weight
g
EINSTR
In-rush current
FAR
Colour
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP54
SK
Protection class
II
TEMP
Permissible ambient temperature
°C
NENNSP
Nominal voltage
ALEIQ
Connectable wire cross section
mm²
DIFF
Diffuser
AWINK
Beam angle
°
CRI
Colour rendering index Ra
BLP
Rated output P
W
PHOTO
Photobiological safety
LDAUER
Light duration
h
EWEITE
Viewing distance (DIN EN)
14 m
AKKU
Battery
AUTSEL
Automatic testing
STATUS
Status display
by LED
EINSP
Power supply system
Decentralised (single-battery)
ULAND
Country of origin
CN
ZTN
Customs tariff number
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10017513
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10017513
LDT
en10017513.ldt
EF000233
Power supply system
dezentral (Einzelbatterie)
EF011868
Type of wiring
Suitable for feed-through wiring
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
°C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
5 °C
EF000381
Operating device
EF000008
Width
90 mm
EF006436
Suitable for number of illuminants
1
EF001456
Height/Depth
mm
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
No
EF012170
Light distributor
Other
EF001438
Length
mm
EF009347
Max. system power
W
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
230 V
EF001391
Pin number
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff opal
EF004258
Number of lamp heads
1
EF004351
Type of battery
EF001278
Marking type
einseitig
EF000030
Function
Rettungswegkennzeichnung
EF001277
Suitable for marking type
Aufkleber
EF000483
With remote control
No
EF007947
With remote control connection
false
EF011099
With pictogram
true
EF000003
Installation type
Deckenanbau
EF012518MAX
Nominal operation time - max
h
EF012518MIN
Nominal operation time - min
h
EF002960
Switching type
Dauerschaltung/Bereitschaftsschaltung
EF008091
Monitoring device
EF011871
Rated life time L80B10 at 25 °C
h
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models