Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1400052:0031 - BNB-ZB 7,5,LGS:FORTL.ZAHLEN 31-40
Bill of material
PHOENIX CONTACT 1400052:0031
MANUID
Product number of the Manufacturer
1400052:0031
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
BNB Zack marker strip, 10-section, divisible, horizontally labeled with the consecutive numbers: 31 ... 40, white, for terminal block width: 7.5 mm, mounting type: plug in
MANUTYPEDESC
Manufacturer Type Description
BNB-ZB 7,5,LGS:FORTL.ZAHLEN 31-40
PREVIEW
Preview
INTNO
International product number
4017918552657
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
AAF040
net weight
0.000 kg
AAZ233
Printing
31 ... 40
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAC900
Grid dimensions
7.500 mm
AAO663
GTIN
4017918552657
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
BNB Zack marker strip, 10-section, divisible, horizontally labeled with the consecutive numbers: 31 ... 40, white, for terminal block width: 7.5 mm, mounting type: plug in
AAO057
Product type
BNB-ZB 7,5,LGS:FORTL.ZAHLEN 31-40
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    0824470 - SS-ZB WH CUS
    PHOENIX CONTACT
    1400052:0001 - BNB-ZB 7,5,LGS:FORTL.ZAHLEN 1-10
    PHOENIX CONTACT
    0824471 - SS-ZB YE CUS
Download CAD models
No generation actions are associated with this part