Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1400052:0041 - BNB-ZB 7,5,LGS:FORTL.ZAHLEN 41-50
Bill of material
PHOENIX CONTACT 1400052:0041
MANUID
Product number of the Manufacturer
1400052:0041
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
BNB Zack marker strip, 10-section, divisible, horizontally labeled with the consecutive numbers: 41 ... 50, white, for terminal block width: 7.5 mm
MANUTYPEDESC
Manufacturer Type Description
BNB-ZB 7,5,LGS:FORTL.ZAHLEN 41-50
PREVIEW
Preview
INTNO
International product number
4017918552664
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
AAF040
net weight
0.000 kg
AAZ233
Printing
41 ... 50
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
7.500 mm
AAO663
GTIN
4017918552664
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
BNB Zack marker strip, 10-section, divisible, horizontally labeled with the consecutive numbers: 41 ... 50, white, for terminal block width: 7.5 mm
AAO057
Product type
BNB-ZB 7,5,LGS:FORTL.ZAHLEN 41-50
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part