Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
80/20
Description
14020, 14022, 14024, 14021, 14023, 14025 - 30 Series Base Plates
Bill of material
14024
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
A
30.00 mm
B
60.00 mm
C
16.00 mm
D
D Thread
E
E Drill Thru & C-Bore (2)
W
Weight
kg.
CC
Compatibility Code
8-30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models