Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1402518 - VS-PNRJ45R-PNRJ45R-93K-2,0
Bill of material
PHOENIX CONTACT 1402518
MANUID
Product number of the Manufacturer
1402518
DESCSHORT
Short Description
Patch cable
DESCLONG
Long Description
Patch cable, degree of protection: IP20, cable length: 2 m, number of positions: 4, Sercos
MANUTYPEDESC
Manufacturer Type Description
VS-PNRJ45R-PNRJ45R-93K-2,0
PREVIEW
Preview
INTNO
International product number
4046356622578
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAG975
degree of protection
IP20
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAD244
Category
not relevant
BAD993
screened
Yes
BAI969
Length
2 m
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
Variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
22
AAK321
cable construction
1x4xAWG22/7; SF/TQ
AAK420
case connector connection 1
not relevant
AAK421
case connector connection 2
not relevant
AAK270
color anti-kink sleeve
Black
AAM031
locking lever present
Yes
AAK381
pin assignment
1:1
AAK335
type of anti-kink sleeve
put-on
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4046356622578
AAW338
Manufacturer product designation
Patch cable
AAU734
Manufacturer product description
Sercos III patch cable, shielded, star quad, AWG 22 stranded (7-wire), RAL 3020 (traffic red), RJ45 connector/IP 20, angled, to RJ45 connector/IP20, angled, length: 2.0 m
AAO057
Product type
VS-PNRJ45R-PNRJ45R-93K-2,0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part