Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
80/20
Description
14027, 14029, 14031, 14028, 14030, 14032 - 45 Series Base Plates
Bill of material
14031
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
A
45.00 mm
B
90.00 mm
C
16.00 mm
D
D Thread
E
E Drill Thru & C-Bore (2)
W
Weight
kg.
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models