Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403930 - NBC-R4AC/3,0-94Z/R4AC
Bill of material
PHOENIX CONTACT 1403930
MANUID
Product number of the Manufacturer
1403930
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, degree of protection: IP20, cable length: 3 m, number of positions: 8, 1 Gbps, CAT5, cable outlet: straight, Ethernet
MANUTYPEDESC
Manufacturer Type Description
NBC-R4AC/3,0-94Z/R4AC
PREVIEW
Preview
INTNO
International product number
4046356673976
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAP798
Application standards
not available
BAB392
certificate/approval
EAC, EAC-RoHS
AAD244
Category
5
BAD993
screened
No
AAK322
cable type
SF/UTP
BAI969
Length
3 m
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
Variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
26
AAK321
cable construction
4x2xAWG26/7; SF/UTP
AAK420
case connector connection 1
not relevant
AAK421
case connector connection 2
not relevant
AAK270
color anti-kink sleeve
Grey
AAM031
locking lever present
Yes
AAK381
pin assignment
1:1
AAK335
type of anti-kink sleeve
put-on
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAI388
number of connectors connection 2
1
AAO663
GTIN
4046356673976
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP20 to RJ45 plug/IP20, line, length: 3 m
AAO057
Product type
NBC-R4AC/3,0-94Z/R4AC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models