Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404423 - SACC-M12FR-12SOL-PG 9-M
Bill of material
PHOENIX CONTACT 1404423
MANUID
Product number of the Manufacturer
1404423
DESCSHORT
Short Description
Connector
DESCLONG
Long Description
Connector, Universal, 12-position, Socket angled M12, A-coded, Solder connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm
MANUTYPEDESC
Manufacturer Type Description
SACC-M12FR-12SOL-PG 9-M
PREVIEW
Preview
INTNO
International product number
4046356694544
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
30 V
AAF726
rated current
1.500 A
AAP798
Application standards
IEC 61076-2-101
BAC140
Combustibility class
HB
BAB392
certificate/approval
cULus Recognized
AAF040
net weight
0.025 kg
AAB373
Type of interlock
Screw locking
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
Au
BAA295
Degree of soiling
3
AAS476
Number of power contacts
0
AAD246
Overvoltage category
II
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
100
AAS458
Conductor connection method
Soldered connection
AAB396
Design of housing surface
PA
BAC461
material of housing
Polyamide (PA)
AAB408
Design of housing
angled
AAB935
min. connectable conductor cross-section
0.080 mm^2
AAC103
screen connection present
No
AAS467
Number of control contacts
12
AAW084
Number of data contacts
0
AAW083
Construction form of the plug connector
M12
AAC076
Coding (head 1)
A-coded
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
BAD993
screened
No
AAW082
max. connectable conductor cross-section
0.250 mm^2
BAG101
Status display present
No
AAS493
Material used for the thread ring
Zinc die-cast, nickel-plated
AAB378
Type of plug-in contact, outside
Female (socket)
AAO663
GTIN
4046356694544
AAW338
Manufacturer product designation
Connector
AAU734
Manufacturer product description
Connector, Universal, 12-position, Socket angled M12, A-coded, Solder connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm
AAO057
Product type
SACC-M12FR-12SOL-PG 9-M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models