Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404548 - VS-BH-M12FSX-10G-RJ45/90
Bill of material
PHOENIX CONTACT 1404548
MANUID
Product number of the Manufacturer
1404548
DESCSHORT
Short Description
Control cabinet feed-through
DESCLONG
Long Description
Control cabinet feed-through, degree of protection: IP65/IP67, number of positions: 8, 10 Gbps, CAT6A, material: Plastic, connection method: Coupling, cable outlet: angled, color: black, Ethernet
MANUTYPEDESC
Manufacturer Type Description
VS-BH-M12FSX-10G-RJ45/90
PREVIEW
Preview
INTNO
International product number
4046356699419
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
Rear mounting
AAC108
Degree of protection (IP), mounted
BAC461
material of housing
Plastic
AAO663
GTIN
4046356699419
AAW338
Manufacturer product designation
Control cabinet feed-through
AAU734
Manufacturer product description
Control cabinet feed-through, M12, 8-pos., X-coded to RJ45 socket, socket input 90°, IP65/67
AAO057
Product type
VS-BH-M12FSX-10G-RJ45/90
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models