Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14054_in - 2 Hole Inside Corner Bracket
Bill of material
14054
PN
Part No.
14054
MAT
Material
Die Cast Zinc
FIN
Finish
Powder Coat - Aluminum Color
A
0.787 Inch
B
0.669 Inch
C
0.216 Inch
D
D (Slot Tab)
0.236 Inch
T
T Thickness
0.079 Inch
W
Weight
.030 lbs.
CC
Compatibility Code
6-10, 6-25
SLOTDIAMETER
Slot Diameter
0.244 Inch
SLOTLENGTH
SLOT LENGTH
6.200 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models