Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14056, 14051, 14053, 14052, 14054_m - 2 Hole Inside Corner Brackets
Bill of material
14056
PN
Part No.
14056
MAT
Material
Die Cast Zinc
FIN
Finish
A
20.00 mm
B
17.00 mm
C
5.50 mm
D
D (Slot Tab)
mm
T
T Thickness
2.00 mm
W
Weight
.013 kg.
CC
Compatibility Code
5-20, 6-10, 6-25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models