Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
14057, 14058_m - 4 Hole Inside Corner Bracket
Bill of material
14057
PN
Part No.
MAT
Material
Die Cast Aluminum
FIN
Finish
Natural
A
38.00 mm
B
18.00 mm
C
4.50 mm
D
D (Slot Tab)
mm
W
Weight
.013 kg.
CC
Compatibility Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models