Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14058_in - 4 Hole Inside Corner Bracket
Bill of material
14058
PN
Part No.
14058
MAT
Material
Die Cast Aluminum
FIN
Finish
Natural
A
1.500 Inch
B
0.708 Inch
C
0.208 Inch
D
D (Slot Tab)
0.236 Inch
W
Weight
.030 lbs.
CC
Compatibility Code
6-10, 6-25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models