Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
80/20
Description
14059, 14060, 14061 - 2 Hole Inside Corner Bracket
Bill of material
14059
PN
Part No.
14059
MAT
Material
Die Cast Aluminum
FIN
Finish
Natural
A
0.709 Inch
B
0.177 Inch
C
C (Slot Tab)
Inch
T
T Thickness
0.079 Inch
W
Weight
.022 lbs.
CC
Compatibility Code
5-20, 6-10, 6-25
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD