Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1406220000 - PSSR 230VAC/1PH AC 25A
Bill of material
Weidmueller 1406220000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1406220000
MANUTYPEDESC
Manufacturer Type Description
PSSR 230VAC/1PH AC 25A
DESCSHORT
Short Description
Solid state contactor, 160...240 V AC/DC, 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53)
DESCLONG
Long Description
A solid state contactor is used for the wear-free and noise-free switching of loads up to 75 A in automation technology. Control and load circuits are galvanically isolated. They are offered in different designs, with and without a heat sink. Semiconductor technology permits the switching of loads with higher switching frequencies. The solid-state relays are 100% function-tested before delivery.
GTIN
4050118206838
MANUNAME
Manufacturer Name
Weidmueller Group
AAB470
Rated operating current Ie with AC-1
17 A
AAB958
min. rated control voltage Us with AC 50 Hz
160 V
AAB959
min. rated control voltage Us with AC 60 Hz
160 V
AAB960
min. rated control voltage Us with DC
160 V
AAC964
min. operating voltage
12 V
AAC966
Max. operating voltage
275 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
29.500 W
BAD715
suitable for series installation
No
BAH432
Max. rated AC voltage for controls, 50 Hz
240 V
BAH434
max. rated AC voltage for controls (60 Hz)
240 V
BAH436
Max. rated DC voltage for controls
240 V
AAF040
Mass
0.247 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型