Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14067, 14062, 14066, 14065 - 2 Hole Inside Corner Brackets
Bill of material
14067
PN
Part No.
14067
MAT
Material
Die-Cast Aluminum
FIN
Finish
A
28.00 mm
B
6.50 mm
C
C (Slot Tab)
mm
T
2.50 mm
W
Weight
.041 kg
CC
Compatibility Code
8-30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models