Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1406930000 - CP A BATTERY 24V DC1.3AH
Bill of material
Weidmueller 1406930000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1406930000
MANUTYPEDESC
Manufacturer Type Description
CP A BATTERY 24V DC1.3AH
DESCSHORT
Short Description
Battery (UPS) 24 V DC, 1.3 Ah
DESCLONG
Long Description
Battery for uninterruptible power supply.
GTIN
4050118221978
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
1.650 kg
AAD931
customs tariff number (TARIC)
85072080
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models