Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14071, 14073 - 2 Hole Inside Corner Brackets
Bill of material
14071
PN
Part No.
14071
MAT
Material
Die-Cast Aluminum
FIN
Finish
Natural Finish
A
27.00 mm
B
6.40 mm
C
28.00 mm
D
D (Slot Tab)
mm
T
3.00 mm
W
Weight
.02 kg
CC
Compatibility Code
8-30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models