Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1408028 - FOC-V14-C1ZNI-T/SJFP
Bill of material
PHOENIX CONTACT 1408028
MANUID
Product number of the Manufacturer
1408028
DESCSHORT
Short Description
FO connectors
DESCLONG
Long Description
FO connectors, degree of protection: IP65/IP67, material: Metal, cable outlet: angled
MANUTYPEDESC
Manufacturer Type Description
FOC-V14-C1ZNI-T/SJFP
PREVIEW
Preview
INTNO
International product number
4046356788427
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAG975
degree of protection
IP67
BAF016
width
22 mm
BAA020
height
34 mm
BAD875
Net weight
22.220 g
AAK469
material of ferrule
Metal film
AAO663
GTIN
4046356788427
AAW338
Manufacturer product designation
FO connectors
AAU734
Manufacturer product description
Push-pull connector (version 14), die-cast zinc, with SC-RJ insert for POF, for cable diameter of 5.5 mm ... 10 mm, cable outlet at the top
AAO057
Product type
FOC-V14-C1ZNI-T/SJFP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models