Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409150 - HC-MOT-ST/DR-BR
Bill of material
PHOENIX CONTACT 1409150
MANUID
Product number of the Manufacturer
1409150
DESCSHORT
Short Description
Star-delta bridge
DESCLONG
Long Description
Bridge, Range of articles: VARIOCON, Star-delta bridge, housing material: PA, color: light grey RAL 7035
MANUTYPEDESC
Manufacturer Type Description
HC-MOT-ST/DR-BR
PREVIEW
Preview
INTNO
International product number
4046356619462
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAF016
width
20.600 mm
BAA020
height
7.050 mm
BAA018
length
36.100 mm
AAF040
net weight
0.004 kg
BAD656
Without halogens
No
AAO663
GTIN
4046356619462
AAW338
Manufacturer product designation
Star-delta bridge
AAU734
Manufacturer product description
Bridge, Range of articles: VARIOCON, Star-delta bridge, housing material: PA, color: light grey RAL 7035
AAU731
Manufacturer product family
VARIOCON
AAO057
Product type
HC-MOT-ST/DR-BR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part