Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14092 - 2 Hole Inside Corner Brackets
Bill of material
14092
PN
Part No.
14092
MAT
Material
Die-Cast Zinc
A
42.00 mm
B
9.00 mm
CX
C
42.00 mm
C
C (Slot Tab)
10.00 mm
D
41.30 mm
T
3.50 mm
W
Weight
.056 kg
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models