Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14095 - 8 Hole Inside Corner Bracket
Bill of material
14095
PN
Part No.
14095
MAT
Material
Die-Cast Aluminum
FIN
Finish
Natural
A
57.00 mm
B
58.00 mm
C
30.00 mm
D
6.40 mm
E
9.00 mm
T
4.50 mm
W
Weight
.204 kg
CC
Compatibility Code
8-30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models