Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
TAIYO
Description
140P-8RD - Double-acting Double-rod, Switch set
Bill of material
140P-8RD1SD50BB0
PM
Packing material
MT
Mounting type
CB
Cylinder bore
mm
RT
Rod type
C
Cushioning
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
MR
Motion of the rod
mm
SS
Sensor symbol
SQ
Sensor quantity
REA
Rod end attachment
NUT
Lock nut
B
Boots
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TAIYO
    140H - 8RD
    TAIYO
    140P-8R - Double-acting Single-rod, Switch set
    TAIYO
    140H - 8
    TAIYO
    160H - 1D
    NSK Rolling Bearing
    Shielded Type ZZ
    TAIYO
    70P-8D - Double-acting Double-rod
    TAIYO
    140P-8 - Double-acting Single-rod
    TAIYO
    160H - 1
    Essentra Components
    MFP-52 - Double Acting Air Cylinders - Front Block Mount
    HPS International
    H250 C0 - Hydraulic cylinder, double acting, H250 CO serie. Circular cylinder ISO seals, ISO 6022/DIN 24333 standard. Operating pressure 250 bar. Bore 50 to 320 mm. Iso seals. Strokes on request
    HPS International
    H160 C0 - Hydraulic cylinder, double acting, double rod, H160 Co serie. Tie rods cylinder ISO 6020/2-DIN 24554 NF E 48.016 standard. Operating pressure: 160 Bar, Bore Ø25 ... 125 mm
Previews
3D
Dimension
2D
Download CAD models