Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
141-0701-641
Bill of material
141-0701-641
PN
Part Number
141-0701-641
DESC
Description
SMA JACK ASSEMBLY, 4 HOLE FLANGE MOUNT, .028 PIN EXTENDED DIELECTRIC
TS
Termination Style
Flange Mount, 4 Hole, Extended Dielectric
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Stainless Steel
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Passivated
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model