Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
agru
Description
141 - Dog Bone
Bill of material
AGRU_80141169037_Dog Bone_for leakage control_PP/PP_160/90 SDR33/17
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
141
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Dog Bone
EXT_BEZ_2
Description 2
for leakage control
EXT_BEZ_3
Description 3
with connection to single-pipe
MATERIAL
Material
PP/PP
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
Simultaneous-welding
SDR1
33.000
SDR2
S1
mm
S2
mm
L
Dimension L
100.000 mm
L1
106.000 mm
L2
15.000 mm
L3
mm
L4
5.500 mm
L5
mm
D1
mm
D2
mm
D3
24.000 mm
D4
10.000 mm
T1
55.500 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
下载CAD模型