Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
141 - Kingpinless Contender Poly Sprin (to 1500 lb/ea)
Bill of material
141AX06228S
PN
Part Number
141AX06228S
SER
Series
141 Series
MO
Fastening Type
SIZE
Fastening Size
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
WFACE
Wheel Face
Round tread
WFIN
Wheel Color
Maroon Tread on Aluminum Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
1250 lbs
H
Mount Height
8 Inch
SL
Swivel Lead
3 Inch
R
Swivel Radius
6 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models