Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1410279-8
Bill of material
1410279-8
PN
Part Number
1410279-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1410279-8
TEINTERNALDESCRIPTION
TE Internal Description
MULTIGIG RT PWR .8 RA HDR 2P PBFR
HEADERTYPE
Header Type
Shrouded
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONTACTTYPE
Contact Type
Pin
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
0
NUMBEROFCOLUMNS
Number of Columns
2
NUMBEROFPOWERPOSITIONS
Number of Power Positions
2
NUMBEROFPOSITIONS
Number of Positions
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
BACKPLANEARCHITECTURE
Backplane Architecture
Orthogonal
STACKABLE
Stackable
No
NUMBEROFROWS
Number of Rows
1
CARDSLOTCENTERLINE
Card Slot Centerline
20.3 mm [ .8 in ]
INTERFACETYPE
Interface Type
2mm HM
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTLENGTHMM
Contact Length
13.75 mm
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
20 A
CAVITY1BLADELENGTH
Cavity 1 Blade Length
13.75 mm [ .541 in ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CAVITY2BLADELENGTH
Cavity 2 Blade Length
12.25 mm [ .482 in ]
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin over Nickel
CONTACTTERMINATIONAREAPLATINGTHICKNESSUM
Contact Termination Area Plating Thickness
1.27 - 2.5 um
CONTACTMATINGAREAPLATINGTHICKNESSUM
Contact Mating Area Plating Thickness
1.27 um
TERMINATIONPOSTTAILLENGTHMM
Termination Post & Tail Length
3.5 mm
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CENTERLINEPITCH
Centerline
3.6 mm [ .141 in ] Pitch
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Black
PCBHOLEDIAMETERMM
PCB Hole Diameter
.61 mm
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1.4 mm
WIDTHMM
Width
10.6 mm
HEIGHTMM
Height
18.4 mm
STACKHEIGHTMM
Stack Height
14.7 mm
LENGTHMM
Length
33.38 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGMETHOD
Packaging Method
Tube
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models