Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14103, 14098, 14100, 14099, 14102, 14101_m - 4 Hole Inside Corner Brackets
Bill of material
14103
PN
Part No.
14103
MAT
Material
Die Cast Zinc
FIN
Finish
A
76.00 mm
B
38.00 mm
C
9.00 mm
D
D (Slot Tab)
mm
W
Weight
.268 kg.
CC
Compatibility Code
8-15, 8-40, 10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models