Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14107, 14108, 14110, 14121, 14123_m - Economy T-Slot Covers
Bill of material
14107
PN
Part No.
14107
SERIES
Compatible Series
45 Series
COL
Color
A
11.60 mm
B
7.50 mm
L
L Stock Length
2000.00 mm
W
Weight
.118 kg
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models