Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410797 - NBC-R4AC/15,0-94Z/R4AC
Bill of material
PHOENIX CONTACT 1410797
MANUID
Product number of the Manufacturer
1410797
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 connector/IP20 to RJ45 connector/IP20, line, length: 15 m
MANUTYPEDESC
Manufacturer Type Description
NBC-R4AC/15,0-94Z/R4AC
PREVIEW
Preview
INTNO
International product number
4055626157788
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAB392
certificate/approval
EAC, EAC-RoHS
BAG410
UV-resistant
No
AAD244
Category
5
AAP775
Number of wires
8
AAK280
flame retardant
not relevant
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAE038
Design of shield over cabled element
None
BAD994
Without halogens as in EN 50267-2-3
No
BAE001
Low-smoke according to EN 50268-2
No
BAD985
Side wire present
No
BAE033
Flame resistant according to standard
not relevant
BAD983
Function, retention of
Without
BAD986
Cable armor present
No
BAH000
Cables waterproof transversally
No
BAD996
longit. watertight cable present
No
BAE040
Material of the protective mantle
No
AAP373
Number of cabled elements
1
BAE035
Insulation conforms to EN 50200 or EN 50362
not relevant
AAL681
halogen free (according to IEC 60754-2)
No
AAM032
low smoke (acc. IEC 61034-2)
No
AAL737
insulation integrity (according to norm) present
No
AAG325
suitable for underground
No
AAK402
protective sheath
No
AAO663
GTIN
4055626157788
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 connector/IP20 to RJ45 connector/IP20, line, length: 15 m
AAO057
Product type
NBC-R4AC/15,0-94Z/R4AC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3240702 - WT-BASE HF 5
    PHOENIX CONTACT
    3240704 - WT-BASE HF 9
    PHOENIX CONTACT
    1403926 - NBC-R4AC/0,5-94Z/R4AC
    PHOENIX CONTACT
    1423033 - NBC-R4AC/20,0-94Z/R4AC
    HARTING
    RJI cab IP20/M12 4XAWG22/7; trail.; 3,0m
Previews
3D
2D
Download CAD models