Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14111 - 8 Hole Inside Corner Brackets
Bill of material
14111
PN
Part No.
14111
MAT
Material
Die-Cast Aluminum
FIN
Finish
Natural
A
86.00 mm
B
88.00 mm
C
45.00 mm
D
9.00 mm
E
E (Slot Tab)
10.00 mm
T
6.00 mm
W
Weight
.334 kg
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models