Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411121 - A-EXB-25-66L-S-S
Bill of material
PHOENIX CONTACT 1411121
MANUID
Product number of the Manufacturer
1411121
DESCSHORT
Short Description
Pressure compensation element
DESCLONG
Long Description
Pressure compensation element, material: Stainless steel 1.4404, application: Ex, connecting thread: M25 x 1.5, color: silver
MANUTYPEDESC
Manufacturer Type Description
A-EXB-25-66L-S-S
PREVIEW
Preview
INTNO
International product number
4046356922357
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAO663
GTIN
4046356922357
AAW338
Manufacturer product designation
Pressure compensation element
AAU734
Manufacturer product description
Pressure compensation element, material: Stainless steel 1.4404, application: Ex, connecting thread: M25 x 1.5, color: silver
AAO057
Product type
A-EXB-25-66L-S-S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
73269098
COO
Country of origin
GB
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    NPQR-L - Push-in L-fitting
    AMF - ANDREAS MAIER Fellbach
    AMF 908S-30-G1-X - Breather plug
Previews
3D
2D
Download CAD models