Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14112 - 3 - Way Corner Bracket
Bill of material
14112
PN
Part No.
14112
MAT
Material
Die-Cast Zinc
FIN
Finish
Natural
A
A (Slot Tab)
8.00 mm
B
5.00 mm
C
15.00 mm
D
1.30 mm
E
9.00 mm
F
28.00 mm
W
Weight
.039 kg
CC
Compatibility Code
8-30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models