Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411256 - A-INL-PG9-N-S
Bill of material
PHOENIX CONTACT 1411256
MANUID
Product number of the Manufacturer
1411256
DESCSHORT
Short Description
Counter nut
DESCLONG
Long Description
Counter nut, material: Brass, nickel-plated, for threads Pg9, color: silver
MANUTYPEDESC
Manufacturer Type Description
A-INL-PG9-N-S
PREVIEW
Preview
INTNO
International product number
4046356923897
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
silver
BAD656
Without halogens
Yes
BAB664
material
brass nickel-plated
BAF785
Surface
Brass, nickel-plated
BAF634
Material
Brass
BAF786
Type of surface
Brass, nickel-plated
AAA052
thread form type
PG
AAH497
nominal thread size NPT/gas pipe thread (imperial)
not relevant
AAH504
nominal thread size PG (metric)
Pg9
AAH500
glass-fiber reinforced
No
BAD591
Impact-resistant present
No
AAL873
grounding connection present
No
AAO663
GTIN
4046356923897
AAW338
Manufacturer product designation
Counter nut
AAU734
Manufacturer product description
Counter nut, material: Brass, nickel-plated, for threads Pg9, color: silver
AAO057
Product type
A-INL-PG9-N-S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
74198090
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models