Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
14113, 14114 - 3-Way Corner Bracket
Bill of material
14113
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Natural
A
mm
B
mm
C
C Dia.
mm
D
D (Slot Tab)
8.00 mm
E
5.00 mm
W
Weight
kg
CC
Compatibility Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models