Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411442 - HC-B-G-M20-ER-AL
Bill of material
PHOENIX CONTACT 1411442
MANUID
Product number of the Manufacturer
1411442
DESCSHORT
Short Description
Cable gland
DESCLONG
Long Description
EVO metal cable gland with bayonet locking, B series, size M20, cable diameter: 7 - 13 mm
MANUTYPEDESC
Manufacturer Type Description
HC-B-G-M20-ER-AL
PREVIEW
Preview
INTNO
International product number
4046356932417
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
aluminum
AAF040
net weight
0.0753 kg
AAC108
Degree of protection (IP), mounted
IP66
BAD656
Without halogens
No
BAB664
material
brass nickel-plated
BAA039
max. operating ambient temperature
125 °C
AAS460
Size of connection thread
Bayonet B metal
BAA997
Thread length
0 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
12 mm
AAH509
min. sealing range
9 mm
AAS485
Counter nut present
Yes
AAS484
Bend protection present
Yes
AAS481
Thread type of the cable gland
Bayonet
AAS487
Number of cable feed-throughs
1
AAQ204
Sealing type
Single-orifice seal
AAG623
wrench width 1
22 mm
AAO663
GTIN
4046356932417
AAW338
Manufacturer product designation
Cable gland
AAU734
Manufacturer product description
EVO metal cable gland with bayonet locking, B series, size M20, cable diameter: 7 - 13 mm
AAO057
Product type
HC-B-G-M20-ER-AL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models