Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14117 - Clamp Block, Adjustable Angle
Bill of material
14117
PN
Part No.
14117
MAT
Material
Die-Cast Zinc
FIN
Finish
Powder Coat Aluminum Color
A
36.00 mm
B
32.00 mm
C
24.00 mm
D
20.00 mm
E
9.00 mm
F
7.50 mm
G
6.00 mm
H
4.00 mm
J
J Dia.
9.00 mm
K
45 deg.
W
Weight
.100 kg
CC
Compatibility Code
8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models