Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411904 - CUC-V06-F1PGY-UBA/UBBB
Bill of material
PHOENIX CONTACT 1411904
MANUID
Product number of the Manufacturer
1411904
DESCSHORT
Short Description
Panel mounting frames
DESCLONG
Long Description
Panel mounting frames, design: RJ45, degree of protection: IP67, number of positions: 4, 480 Mbps, material: Plastic, color: gray
MANUTYPEDESC
Manufacturer Type Description
CUC-V06-F1PGY-UBA/UBBB
PREVIEW
Preview
INTNO
International product number
4046356945011
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4046356945011
AAW338
Manufacturer product designation
Panel mounting frames
AAU734
Manufacturer product description
USB socket insert, 4-pos., USB socket type A to USB socket type B, socket type A to panel mounting frame side, for the Freenet system in the panel mounting frame, IP20 terminal outlet, 19" patch panel, and service interface
AAO057
Product type
CUC-V06-F1PGY-UBA/UBBB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели