Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411905 - CUC-V06-F1PGY-UBB/UBAB
Bill of material
PHOENIX CONTACT 1411905
MANUID
Product number of the Manufacturer
1411905
DESCSHORT
Short Description
Panel mounting frames
DESCLONG
Long Description
Panel mounting frames, design: RJ45, degree of protection: IP67, number of positions: 4, 480 Mbps, material: Plastic, color: gray
MANUTYPEDESC
Manufacturer Type Description
CUC-V06-F1PGY-UBB/UBAB
PREVIEW
Preview
INTNO
International product number
4046356945004
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
AAO663
GTIN
4046356945004
AAW338
Manufacturer product designation
Panel mounting frames
AAU734
Manufacturer product description
USB socket insert, 4-pos., USB socket type A to USB socket type B, socket type B to panel mounting frame side, for the Freenet system in the panel mounting frame, IP20 terminal outlet, 19" patch panel, and service interface
AAO057
Product type
CUC-V06-F1PGY-UBB/UBAB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型