Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412508 - SACC-M10-NUT
Bill of material
PHOENIX CONTACT 1412508
MANUID
Product number of the Manufacturer
1412508
DESCSHORT
Short Description
Flat nut
DESCLONG
Long Description
Flat nut, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239005
MANUTYPEDESC
Manufacturer Type Description
SACC-M10-NUT
PREVIEW
Preview
INTNO
International product number
4046356989121
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
not relevant
BAB392
certificate/approval
EAC
AAC049
PE connection present
No
AAS471
Mounting type for the fixing element
Terminal blocks / plug-in
AAS472
Fixing direction
swiveling
AAS473
Material of fixing element
Brass, nickel-plated
AAO663
GTIN
4046356989121
AAW338
Manufacturer product designation
Flat nut
AAU734
Manufacturer product description
Flat nut, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239005
AAO057
Product type
SACC-M10-NUT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
74153300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok