Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
14137, 14136 - Plate Connectors
Bill of material
14137
PN
Part No.
MAT
Material
Die - Cast Zinc
FIN
Finish
A
32.00 mm
B
25.00 mm
C
12.50 mm
D
10.00 mm
E
45.00 mm
F
1.70 mm
G
6.50 mm
H
11.00 mm
J
7.00 mm
K
13.00 mm
W
Weight
.089 kg
MS
Machining Service
45-7053
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models