Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415180 - G-INB-M25-M68N-PEPDS-BK
Bill of material
PHOENIX CONTACT 1415180
MANUID
Product number of the Manufacturer
1415180
DESCSHORT
Short Description
Cable gland
DESCLONG
Long Description
Cable gland, material for screw connection: PA, external cable diameter 9 mm ... 17 mm, shielding: no, connecting thread: M25 x 1.5, color: jet black RAL 9005, with bend protection sleeve
MANUTYPEDESC
Manufacturer Type Description
G-INB-M25-M68N-PEPDS-BK
PREVIEW
Preview
BAA351
color
Black
AAF040
net weight
0.031 kg
AAC108
Degree of protection (IP), mounted
IP69
BAD656
Without halogens
Yes
BAB664
material
Polyamide (PA)
BAA039
max. operating ambient temperature
100 °C
AAS460
Size of connection thread
M25
BAA997
Thread length
12 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
17 mm
AAH509
min. sealing range
9 mm
AAS485
Counter nut present
No
AAS484
Bend protection present
No
AAS481
Thread type of the cable gland
metric
AAS487
Number of cable feed-throughs
1
AAH901
thread ascent
1.500 mm
AAZ374
Type of cable anchorage
A
AAG623
wrench width 1
29 mm
AAG624
wrench width 2
29 mm
AAO663
GTIN
4055626038117
AAW338
Manufacturer product designation
Cable gland
AAU734
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 9 mm ... 17 mm, shielding: no, connecting thread: M25 x 1.5, color: jet black RAL 9005, with bend protection sleeve
AAO057
Product type
G-INB-M25-M68N-PEPDS-BK
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626038117
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir