Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415222 - A-INB-M12-69KN-P-LG
Bill of material
PHOENIX CONTACT 1415222
MANUID
Product number of the Manufacturer
1415222
DESCSHORT
Short Description
Pressure compensation element
DESCLONG
Long Description
Pressure compensation element, cable gland material: Polyamide, connecting thread: M12 x 1.5, color: light grey, with O-ring
MANUTYPEDESC
Manufacturer Type Description
A-INB-M12-69KN-P-LG
PREVIEW
Preview
INTNO
International product number
4055626038650
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4055626038650
AAW338
Manufacturer product designation
Pressure compensation element
AAU734
Manufacturer product description
Pressure compensation element, cable gland material: Polyamide, connecting thread: M12 x 1.5, color: light grey, with O-ring
AAO057
Product type
A-INB-M12-69KN-P-LG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39269097
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models