Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415243 - MD-INB24-4-SZP-S
Bill of material
PHOENIX CONTACT 1415243
MANUID
Product number of the Manufacturer
1415243
DESCSHORT
Short Description
Module plate
DESCLONG
Long Description
Module plate, with seal, for CES B24 sealing frames, with 4 openings, including mounting screws
MANUTYPEDESC
Manufacturer Type Description
MD-INB24-4-SZP-S
PREVIEW
Preview
INTNO
International product number
4055626039480
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
AAP798
Application standards
Not relevant
BAC140
Combustibility class
not relevant
BAB392
certificate/approval
not available
BAA351
color
silver gray
BAA018
length
338 mm
BAF016
width
168 mm
BAA020
height
338 mm
AAF040
net weight
0.022 kg
AAC108
Degree of protection (IP), mounted
IP54
AAS461
Size
For B24
AAP651
Number of recesses
4
AAC200
Material of the adapter plate
Stainless steel
AAB515
seal present
Yes
AAB599
Shape of recess
rectangular
AAO663
GTIN
4055626039480
AAW338
Manufacturer product designation
Module plate
AAU734
Manufacturer product description
Module plate, with seal, for CES B24 sealing frames, with 4 openings, including mounting screws
AAO057
Product type
MD-INB24-4-SZP-S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73089059
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models