Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14158 - Vertical Mount Hook
Bill of material
14158
PN
14158 mm
A
71.37 mm
B
20.57 mm
C
7.87 mm
D
7.87 mm
E
15.75 mm
F
6.60 mm
G
34.54 mm
H
9.40 mm
J
7.87 mm
K
25.40 mm
L
20.83 mm
M
4.32 mm
WEIGHT
0.638 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models